TE 1000-AVR TE-S Demolition hammer
New productItem #r9672135
Versatile breaker for demolishing or chiseling floors and occasional wall applications (with universal power cord)
- Working direction: Floor, Wall
- Tool chuck type: TE-S
- Weight according to EPTA-Procedure 01/2003 without battery: 12.5 kg
Features
- High versatility – in-line design for floor breaking and ergonomic side handle for occasional wall breaking
- Maintenance-free brushless SR motor and triple-chamber lubrication systems for longer service intervals and tool lifetime
- Exceptionally low tool vibration due to Hilti AVR sub-chassis (Active Vibration Reduction) system
- Detachable supply cord for fast and easy replacement of damaged/broken supply cords on the jobsite
- Optional TE DRS-B dust removal system, which collects up to 95% of dust
Applications
- Demolishing concrete and masonry at floor level or below waist level
- Renovating floors of all kinds
- Removing tiles, bushing and compacting
- Corrective chiseling, such as adjustments to door and window openings