עמוד יהלום DD-HD 30-CA
New productItem #2159830
Drill stand for heavy duty Hilti coring machines (see technical data for tool compatibility)
- Fixation mode: Anchor
- Angular coring: Yes
- Column extension: Yes
Features
- Built-in fine feed – making drilling less tiring during sustained operation
- Angular drilling – easy, stepless adjustment up to 45°
- Comprehensive range of accessories available – such as vacuum pads, spacers, cross column, jack screws, fastening kits
- Easy set-up – tool-free quick-connection of drive unit
Applications
- Drilling range up to 300 mm diameter without spacers
- Drilling range up to 600 mm diameter with spacers
- Coring at angles of up to 45°
- Can be fastened by anchor, using the optional vacuum pad or with the jack screw