Autofeed unit DD AF-CA H 230V
New productItem #2240487
Cut Assist autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 250-CA
- For use with: DD 250-CA
- Weight: 4.2 kg
- Dimensions (LxWxH): 176 x 137 x 325 mm
Features
- Unmatched productivity and convenience – autofeed units enable assisted core drilling
- Greater operator safety, higher working comfort and less fatigue when core drilling in difficult conditions
- Intelligent features include automatic surface detection, tracking of drilling depth, water management, hole starting and through-hole detection
- Applies optimum power during the drilling process, helping to prolong equipment lifespan while reducing your drilling time per hole
- Bluetooth® data transfer between drill motor and autofeed unit – convenient, graphical controls via the core drill’s display
Applications
- Upgrading DD 250-CA core drills for near-autonomous operation
- Large diameters
- Deep holes
Technical Data
Documents
-
- Operating Instruction DD AF-CA H (01), Chinese (traditional), Italian, Hebrew, Serbian, German, Russia, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Malay, Spanish, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 10.7 MB ]
- Operating Instruction DD AF-CA H (01), English, Hebrew, [ 3.4 MB ]