Drilling stand DD-ST 22 110/150/160 SFL
New productItem #2347690
Compact and lightweight core drill stand for Hilti DD 110/150/160 cordless coring machines
- Fixation mode: Anchor
- Angular coring: No
- Column extension: Yes
Features
- Compact and lightweight – designed for portability and easier setup
- Comprehensive range of accessories available – such as vacuum pads, jack screws, fastening kits, and water collector systems
- Easy set-up – tool-free quick-connection of drive unit
Applications
- Drilling range up to 162 mm diameter without spacers
- Drilling range up to 6-3/8” diameter without spacers
- Can be fastened by anchor, using the optional vacuum pad or with the jack screw
- Compatible with the DD 150-U-22, DD 110-U-22, and the DD 160-22 Cordless core drill