DD 350-CA Core drill
New productItem #r3411829
Heavy-duty diamond coring machine with high-frequency motor and optional auto-feed unit for rig-based coring from 52-500 mm (2-1/16 - 19-11/16”) in diameter
- Diameter range: 52 - 500 mm
- Rated input voltage: 230 V
- Base material: Concrete, Reinforced concrete
Features
- Powerful high-frequency motor with electronic speed control for optimum power delivery over the entire diameter range
- Compatible with the DD AF-CA automatic feed unit that makes drilling a highly efficient and fully automated process
- Iron Boost: for a quick performance boost with increased torque when drilling through rebar
- Thanks to IP 55 water spray protection, drilling can be carried out under adverse conditions
- Operation within the optimum power band, for peak performance and longer core bit life, is easy with the aid of the LED power indicators
Applications
- Drilling through-holes and penetrations
- Blind holes for setting anchors or post-installed rebar
- Corner holes for sawing
- Manhole openings
- Stitch coring for installing cable trays

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
Product Variants & Sets
Technical Data
Documents
-
- OI, DD 350-CA (01), HEB, web, Hebrew, [ 10 MB ]
- Operating Instruction China RoHS II, Chinese (traditional), Chinese, English, [ 13.9 kB ]
- Operating Instruction DD 350-CA (01), Chinese (traditional), Italian, German, Swedish, Turkish, Russia, Ukrainian, Arabic, French, Portuguese, Spanish, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Korean, Slovakian, Japanese, Estonian, Croatian, English, Kazakh, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 15.9 MB ]