DD 500-CA Core drill
New productItem #r3531753
Three-phase heavy-duty diamond coring machine with high-frequency motor and optional auto-feed unit for rig-based concrete coring from 82-600 mm (3-7/32 - 23-5/8”) in diameter
- Diameter range: 82 - 600 mm
- Rated input voltage: 400 V
- Base material: Concrete, Reinforced concrete
Features
- Powerful high-frequency motor with electronic speed control for optimum power delivery over the entire diameter range
- Compatible with the DD AF-CA automatic feed unit that makes drilling a highly efficient and fully automated process
- Iron Boost: for a quick performance boost with increased torque when drilling through rebar
- Thanks to IP 55 water spray protection, drilling can be carried out under adverse conditions
- Operation within the optimum power band, for peak performance and longer core bit life, is easy with the aid of the LED power indicators
Applications
- Drilling through-holes and penetrations
- Manhole openings
- Deep hole drilling
- Stitch coring for installing cable trays
- Large openings for water drainage pipes etc.
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction DD 500-CA (01), Chinese (traditional), Italian, German, Swedish, Turkish, Russia, Ukrainian, Arabic, French, Portuguese, Spanish, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Korean, Slovakian, Japanese, Estonian, Croatian, English, Kazakh, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 16.9 MB ]
- Operating Instruction China RoHS II, Chinese (traditional), Chinese, English, [ 13.9 kB ]