BX 3-ME-22 Cordless concrete nailer (M&E edition)
New productItem #r13250388
Nuron battery-powered fastening tool for installing cables, conduits and threaded studs to concrete, steel and masonry (max. nail length 24 mm│15/16”)
- Dimensions (LxWxH): 474 x 134 x 294 mm
- Tool body weight: 3.446 kg
- Fastener Intake: Collated
Features & Applications
Features & Applications
Features
- Developed specifically for electrical contractors – this fully electric nailer with 20-nail magazine is a much faster, more consistent alternative to drilling and anchoring (even for threaded studs), helping you to save time with every fastening
- Uncompromised cordless performance – drive up to 850 nails per charge thanks to revolutionary Nuron batteries and the more efficient brushless motor
- More consistent fastening quality – the combination of mechanical drive and high-hardness concrete pins make it easier to create more reliable fastening points every time, with lower noise, recoil, maintenance and no gas costs or user certification
- Smart features – the tool automatically primes for the first fastening when you pick it up. Active troubleshooting via the ON!Track app and a nail refill indicator also help you avoid downtime on the jobsite
- Engineered for better handling – contoured grip, short stroke and LED light help you work more comfortably when driving hundreds of nails per day
Applications
- Fastening cables and conduits to concrete and steel (max. nail length 24 mm)
- Fastening M6/W6 threaded studs to steel or concrete
- Fastening drywall track to concrete and steel (optional IF nailer nose recommended)
- Fastening membranes, mesh and sheeting to concrete
- Fastening cables and conduits to concrete and steel (max. nail length 15/16”)