CD 4-22 Cordless caulking dispenser
New productItem #r13275487
Powerful battery-powered caulking dispenser for a wide variety of sealants, caulks and adhesives (Nuron battery platform)
- Expel force: 4900 N
- No load speed: 1 - 10 mm/s
- Length (with 310 ml/10 oz barrel): 457 mm
Features
- Ultimate versatility – variable pressing force for use with 600 ml barrels and 310 ml cartridges of Hilti or other brand caulks, adhesives or sealants (including high-viscosity products)
- Minimize waste – variable speed and anti-drip function help you get the most out of every cartridge or foil pack
- Safer jobsites – you can eliminate virtually all related hand and wrist fatigue by switching from manual to battery-powered cordless caulking dispensers
- Improved ergonomics – carefully balanced dispenser with LED light for better comfort and precision when working in tight spaces
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries, time-saving accessories and a range of services to keep you productive, today and tomorrow
Applications
- Dispensing acrylic sealants and adhesives
- Dispensing firestop, smoke and acoustic sealants
- Dispensing expansion joint sealants
- Sealing around pipe penetrations
- Filling expansion joints or repairing cracks in concrete