New to Hilti Online?See your customized prices and shop 24/7Register now
Hilti

Features & Applications

Features
  • High-speed, high-torque cordless hammer drill driver built to help you save time with every hole you drill or screw you drive, including in masonry
  • Uncompromised cordless performance – drill and drive more per charge at consistently high speed thanks to Nuron batteries and the brushless motor
  • Built to last – full metal chuck, brushless motor, rubber bumpers and optimized cooling to better withstand intense use under tough jobsite conditions
  • Advanced safety features – Active Torque Control (ATC) helps to prevent the tool body from uncontrolled spinning if the drill bit sticks, and an LED work light in the base provides a clear view of your work area
  • On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries, energy-saving drill bits and a range of services to keep you more productive, today and tomorrow
Applications
  • Hammer drilling in brick, masonry and aerated concrete (max. diameter 14 mm)
  • Cutting recesses and through-holes with hole saws (max. diameter 127mm)
  • Drilling with auger and spade bits in wood (max. diameter 32 mm)
  • Fast driving of self-drilling screws in metal (max. diameter 6.3 mm)
  • Fast drilling with high torque in metal (max. diameter 13 mm)

Product Variants & Sets

Technical Data

Documents & Videos