New to Hilti Online?See your customized prices and shop 24/7Register now
Hilti

Features & Applications

Features
  • More productive work – compact and capable cordless drill driver for working in tight spaces or overhead without compromising on efficiency
  • Faster drilling and driving – delivers the highest-ever RPM and torque from a Hilti cordless compact drill driver thanks to high-output Nuron batteries
  • Built to last – full metal chuck, brushless motor and optimized cooling to better withstand intense use under tough jobsite conditions
  • Advanced safety features – Active Torque Control (ATC) helps to prevent the tool body from uncontrolled spinning if the drill bit sticks, and an LED work light in the base provides a clear view of your work area
  • On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries, energy-saving drill bits and a range of services to keep you more productive, today and tomorrow
Applications
  • Drilling in wood (max. diameter 25 mm)
  • Drilling in steel (max. diameter 8 mm)
  • Drilling with hole saws in wood (max. diameter 82 mm)
  • Driving screws in steel (max. diameter 4.8 mm)
  • Drilling with auger and spade bits in wood (max. diameter 25 mm)

Technical Data

Documents & Videos