New to Hilti Online?See your customized prices and shop 24/7Register now
Hilti

Features & Applications

Features
  • All you need to install S-BT screw-in studs – SBT 6-22 is Hilti’s specialized metal drill with the high torque and extreme durability needed for fastening on steel
  • Easier precision drilling – Drill Assist feature gives feedback to user when the tapered drill bit has reached the intended depth for S-BT studs
  • No calibration needed – the tool stops automatically once the preset embedment depth has been reached, making correct stud installation quicker and easier
  • Powerful brushless motor – delivering enough torque for all steps of fastening on steel, from drilling the pilot holes to tightening the grating discs or nuts
  • On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries and a range of services to keep you productive, today and tomorrow
Applications
  • All-in-one metal drill for installing S-BT fasteners – from drilling highly accurate pilot holes to tightening the fastener
  • Fastening to steel using S-BT screw-in studs – including multipurpose fasteners, grating discs, cable trays and strut
  • Drilling with high torque and speed in diameters up to 13 mm in metal
  • Also suitable for drilling with auger and spade bits up to 32 mm diameter in wood, and cutting with hole saws up to 125 mm diameter
  • Screw-in stud system available in various corrosion resistance levels available, including stainless steel

Product Variants & Sets

Technical Data

Documents & Videos