New to Hilti Online?See your customized prices and shop 24/7Register now
Hilti

Features & Applications

Features
  • High-torque cordless drill driver for more demanding fastening and drilling on wood and other materials thanks to a maximum soft joint torque of 95 Nm and a 4-speed gearbox
  • Uncompromised cordless performance - drill and drive more per charge at consistently higher speed thanks to Nuron batteries and the brushless motor
  • Built to last - full metal chuck, brushless motor, rubber bumpers and optimized cooling to better withstand intense use under tough jobsite conditions
  • Advanced safety features - Active Torque Control (ATC) helps to prevent uncontrolled spinning of the drill bit sticks, and an LED work light in the base provides a clear view of your work area
  • On the Nuron battery platform - cordless tools without compromise thanks to longer-lasting batteries, energy-saving drill bits and a range of services to keep you more productive
Applications
  • Drilling with spade bits up to 40 mm diameter in wood
  • Drilling with auger bits up to 50 mm diameter in wood
  • Cutting recesses and through holes using hole saws up to 152 mm diameter
  • Driving heavy-gauge wood screws
  • Driving structural wood screws up to 12 mm diameter and 400 mm in length in wood

Product Variants & Sets

Technical Data

Documents & Videos