New to Hilti Online?See your customized prices and shop 24/7Register now
Hilti

Features & Applications

Features
  • More compact than ever (127 mm long) – the cordless hex screwdriver for working in cramped or hard-to-reach spaces
  • Minimized weight – especially when working overhead or bigger jobs, a lighter drill driver is key to sustained productivity
  • Upgraded ergonomics – fits firmly in your grip, for more comfortable handling and precise control
  • Outsized performance – powerful 1600 rpm drilling speed and 34 Nm hard joint torque, despite the minimized tool size and weight
  • Brushless motor – virtually maintenance-free to minimize tool downtime
Applications
  • Installing electrical switches, sockets, pipe rings and other equipment
  • Driving screws up to 6 mm diameter in wood
  • Driving self-tapping screws up to 4.8 mm diameter in metal
  • Driving screws up to 6 mm diameter in plastic anchors

Product Variants & Sets

Technical Data

Documents & Videos