AG 6D-22 Cordless angle grinder (125 mm)
New productItem #r13009534
Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 125 mm (Nuron battery platform)
- Rated voltage: 21.6 V
- Disc diameter: 125 mm
- Tool body weight: 2 kg
Features
- Very slim but powerful cordless 125 mm angle grinder engineered for your toughest cutting, finishing and grinding jobs
- More cuts per charge – get more done with one battery thanks to the combination of brushless motor and longer-lasting Nuron batteries
- Ultimate power-to-weight ratio – double the cutting speed but the same weight as previous Hilti cordless grinders
- Innovative ergonomics – slimmer grip with touch-activated SensTech dead-man’s function instead of a mechanical paddle, for better comfort and maneuverability
- Upgraded safety features – new 3D Active Torque Control (ATC) for better protection against angle grinder kickback in any direction
Applications
- Cutting rebar, pipes and sheet metal
- Weld removal, notching, grinding, deburring and finishing metal surfaces
- Cutting and grinding concrete, masonry, roof tiles or stone