AG 4S-22 Cordless angle grinder (125 mm)
New productItem #r13009538
Cordless brushless angle grinder with adjustable speed for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
- Rated voltage: 21.6 V
- Disc diameter: 125 mm
- Max. cutting depth: 34 mm
Features
- Slimline cordless angle grinder with speed control for improved working comfort and control when working on a wide range of materials
- More cuts per charge – lasts up to 10% longer and cuts up to 10% faster than previous Hilti angle grinders, thanks to the combination of brushless motor and revolutionary Nuron batteries
- Suitable for stainless steel – precise speed control from 3400-7600 rpm, so you can use the same grinder for rough material removal and precise surface finishing
- More comfortable grip – slimline, contoured handle with lock-on switch for improved control in virtually any working position
- Advanced safety features – Active Torque Control (ATC) for improved protection from angle grinder kickback if the disc gets stuck
Applications
- Cutting and grinding steel, stainless steel and other metals
- Deburring and polishing metal
- Cutting and grinding concrete, masonry and stone
- Cutting tiles (continuous-rim diamond discs required)