AG 5D-22 Cordless angle grinder (125 mm)
New productItem #r13009737
Cordless brushless angle grinder with dead man's switch for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
- Rated voltage: 21.6 V
- Disc diameter: 125 mm
- Tool body weight: 2.1 kg
Features
- Compact, cordless 125 mm angle grinder for everyday cutting and grinding around the jobsite
- More cuts per charge – upgraded run time thanks to the combination of brushless motor and longer-lasting Nuron batteries
- Active Torque Control (ATC) – stops the grinder from spinning if the disc jams
- Comprehensive safety features – dead-man’s paddle switch, disc brake, soft start and auto shut-off
- Improved ergonomics – low weight and comfortable balance makes the grinder less tiring to use in any position
Applications
- Cutting rebar, pipes and sheet metal
- Cutting and grinding concrete, masonry, stone or roof tiles
- Notching, grinding, deburring and finishing metal surfaces