GTB 6X-22 Cordless tube belt sander
New productItem #r13250333
Variable-speed cordless tube belt sander with upgraded performance and battery run time for grinding and finishing tubular metals (Nuron battery platform)
- Rated voltage: 21.6 V
- Dimensions (LxWxH): 503 x 193 x 332 mm
- A-weighted emission sound pressure level: 79 dB (A)
Features
- Precise speed control from 3.8 - 8.4 m/s – use higher speeds to rapidly remove materials, while lower speeds help you craft a perfect polished finish on stainless steel
- Enhanced comfort and agility – slim grip, balanced weight and lock-on switch give you the precise control needed for quality metalworking
- Open compatibility – use this tube belt sander with your preferred sanding belts from Hilti or other brands
- Tool-free sanding belt changes – minimizing the time spent replacing worn-out abrasives
- On the Nuron battery platform – cordless metalworking tools without compromise thanks to longer-lasting batteries, premium abrasives and a range of services to keep you productive, today and tomorrow
Applications
- Rough grinding – efficiently removing welding seams, burrs, rust, coatings or tarnish from tubular steel such as handrails and pipes
- Fine grinding – finishing tubular carbon and stainless steel to a smooth, uniform and attractive appearance
- Surface finishing – removing scratches from curved steel surfaces
- Mirror finishing – high-gloss polishing of stainless steel to a mirror finish
- Suitable for use on tubular stainless/carbon steel, aluminum, copper, brass and titanium