GPB 6X-22 Cordless burnisher
New productItem #r13250379
Variable-speed cordless burnishing tool with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
- Rated voltage: 21.6 V
- No load RPM: gear 5: 2450 rpm; gear 6: 2750 rpm
- Dimensions (LxWxH): 361 x 212 x 191 mm
Features
- Precise speed control from 1220-2750 rpm – use higher speeds to remove material very quickly, while the lower speeds help you to craft a perfect polished finish on stainless steel
- Enhanced comfort and agility – slim grip, balanced weight and lock-on switch give you the precise control needed for quality metalworking
- Open compatibility – use this cordless burnisher with your preferred flap wheels and abrasive/finishing sleeves from Hilti or other brands
- Tool-free belt/flap wheel changes – minimizing the time spent replacing abrasive/finishing sleeves
- On the Nuron battery platform – cordless metalworking tools without compromise thanks to longer-lasting batteries, premium abrasives and a range of services to keep you productive, today and tomorrow
Applications
- Rough grinding – efficiently removing welding seams, burrs, rust, coatings or tarnish on larger metal surfaces
- Fine grinding – finishing carbon and stainless steel to a smooth, uniform and attractive appearance
- Surface finishing – removing scratches from steel and stainless steel surfaces
- Mirror finishing – high-gloss polishing of stainless steel to a mirror finish
- Suitable for use on stainless/carbon steel, aluminum, copper, brass and titanium