DGH 130-22 Cordless concrete grinder
New productItem #r17192728
Cordless concrete grinder with brushless motor for grinding concrete joints and finishing surfaces (Nuron battery platform)
- Rated voltage: 22 V
- Disc diameter: 125 mm
- Tool body weight: 2 kg
Features
- No more extension cords – revolutionary Nuron batteries powering an efficient brushless motor make the DGH 130-22 our most mobile, efficient solution for everyday grinding and finishing tasks, especially when combined with the VC 4X-22 T15 cordless vacuum
- Save time and labour – cordless diamond grinding tools minimise your setup time, while six-step speed adjustment helps you grind as fast as the workpiece allows
- Improved comfort and control – slimline grip and padded head help you maintain control when working in virtually any position, especially overhead
- Safer jobsites – no extension cord means no tripping hazard, while a built-in vacuum connector facilitates virtually dustless grinding, and drop detection function shuts down the motor if the tool slips from your grip
- On the Nuron battery platform – cordless concrete grinding tools without compromise thanks to longer-lasting batteries, energy-saving cup wheels and a range of services to keep you productive, today and tomorrow
Applications
- Grinding concrete walls and ceilings to remove formwork marks
- Polishing visible concrete walls
- Grinding chamfers into concrete edges
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction DGH 130-22 (01), Chinese (traditional), Italian, Hebrew, Serbian, German, Turkish, Swedish, Ukrainian, Arabic, French, Portuguese, Spanish, Norwegian, Finish, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Slovakian, Estonian, Croatian, Kazakh, English, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 7.1 MB ]