AG 125-20SE Angle grinder
New productItem #r18048434
Brushless 2000w angle grinder with variable speed and slide switch, for cutting and grinding in metal, concrete, and masonry with discs up to 125mm
- Disc diameter: 125 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 2.4 kg
- Max. cutting depth: 34 mm
Features
- Upgraded safety features – new 3D Active Torque Control (ATC) for better protection against angle grinder kickback in any direction
- High-performance cutting and grinding – Hilti Smart Power technology automatically adjusts power output to suit the material, helping to deliver consistent performance and protecting the motor from overload
- Lower vibration optimized for comfort – non-slip grip area on the back of the tool and soft-grip side handle
- Quick-acting brake stops the disc within a few seconds – ideal when working in cramped conditions
- Slide switch – helps you work more comfortably even during extended use
Applications
- Cutting steel, concrete, and masonry
- Rough grinding and fine finishing metal, concrete, and masonry
- Removing coatings on cement and screed
- Renovating joints
- Slitting (chasing) using two discs (DC EX 125/5" slitting hood required, available separately)