AG 150-20D Angle grinder
New productItem #r18048437
Brushless 2000W angle grinder with dead man’s switch for cutting and grinding in metal, concrete, and masonry with discs up to 150mm
- Disc diameter: 150 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 2.5 kg
- Max. cutting depth: 46 mm
Features
- Upgraded safety features – new 3D Active Torque Control (ATC) for better protection against angle grinder kickback in any direction
- Hilti Smart Power technology automatically adjusts power output to suit the material being cut – helping to deliver consistently high cutting performance and to protect the motor from overload
- Rugged dust removal hood (optional) for virtually dustless operation and soft grips for greater working comfort
- Quick-acting brake stops the disc within a few seconds – ideal when working in cramped conditions
- Dead man’s switch – integrated dead man’s switch in tool handle for increased comfort and safety
Applications
- Cutting steel, concrete, and masonry
- Rough grinding and fine finishing metal, concrete, and masonry
- Removing coatings on cement and screed
- Renovating joints