AG 115-S Angle grinder
New productItem #r2328145
Slim angle grinder 850W (230V), 700W (100-110V) with side switch, for discs up to 115 mm
- Disc diameter: 115 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 2 kg
- Max. cutting depth: 24 mm
Features
- Powerful 850W (700W) motor
- Low-profile design for easier access to tight spaces
- Convenient and easy to use
- Designed for working comfort – less tiring to use over long periods
- Easy to service and exchange brushes
Applications
- Cutting and grinding metals
- Occasional use for cutting and grinding mineral materials
- Mainly finishing applications
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction China RoHS II, Chinese (traditional), Chinese, English, [ 13.9 kB ]
- Operating Instruction AG 100/115-7/-8 (S/D) (03), Chinese (traditional), Italian, Serbian, German, Russia, Turkish, Ukrainian, Arabic, French, Portuguese, Spanish, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Korean, Slovakian, Japanese, Estonian, Croatian, English, Kazakh, Chinese, Czech, Hungarian, Greek, Slovene, [ 6.3 MB ]