AG 125-A36 Cordless angle grinder
New productItem #r3409384
Powerful 36V cordless angle grinder (brushless) for cutting and grinding with discs up to 125 mm
- Rated voltage: 36 V
- Disc diameter: 125 mm
- Max. cutting depth: 34 mm
Features & Applications
Features & Applications
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrollably if the disc jams – helping to reduce a common safety hazard
- Brushless motor – lasts up to three times longer (no commutator to damage and no carbon brushes to change)
- Low, balanced weight makes the tool more versatile and less tiring to use in any position
- Higher performance and battery capacity than other cordless angle grinders
- Disc brake and automatic cut-off for additional safety
Applications
- Finishing
- Demolition
- Cutting and grinding steel and other metals
- Deburring and polishing metal
- Cutting and grinding mineral materials