AG 230-20D Angle grinder
New productItem #r4705513
2000W angle grinder with dead man’s switch, for cutting and grinding metal with discs up to 230 mm
- Disc diameter: 230 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 5.26 kg
- Max. cutting depth: 68 mm
Features
- Adjustable, three-position side handle – for a secure, comfortable grip when working in any position
- Multi-finger dead man's switch for extra safety
- Spindle lock for fast, easy disc changes
- Carbon brushes – long-lasting and easy to replace on the jobsite
Applications
- Weld grinding and metal preparation
- Cutting and grinding steel and mineral materials
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction AG 230-20D (03) (ENHE), English, [ 3.7 MB ]
- Operating Instruction AG 230-20D (03), Italian, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Korean, German, Slovakian, Estonian, Croatian, Turkish, Russia, English, Kazakh, Ukrainian, Arabic, French, Portuguese, Spanish, Czech, Hungarian, Greek, Slovene, [ 5 MB ]