AG 230-24D Angle grinder
New productItem #r6118333
2400W angle grinder with dead man's switch, rotatable grip and long-lasting carbon brush, for discs up to 230 mm
- Disc diameter: 230 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 6.5 kg
- Max. cutting depth: 68 mm
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrollably if the disc jams – helping to reduce a common safety hazard
- Hilti Smart Power technology automatically adjusts power output to suit the material being cut – helping to deliver consistently high cutting performance and to protect the motor from overload
- Active Vibration Reduction (AVR) makes the tool much less tiring to use – helping to increase daily productivity
- Rugged dust removal hood (optional) for virtually dustless operation and soft grips for greater working comfort
- Adjustable side handle – for a secure, comfortable grip when working in any position
Applications
- Cutting and grinding steel and metal
- Cutting concrete
- Slitting for the installation of cable conduits in concrete and brick