DGH 130 Concrete grinder
New productItem #r7650029
Concrete grinder for grinding and finishing of wall surfaces
- Grinding wheel diameter: 130 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 2.54 kg
- Base material: Concrete, Cement
Features
- Dedicated grinding system – purpose-built to deliver much higher productivity than conventional angle grinders
- Ergonomic head grip – for full control and comfortable hold when working in any position
- Speed selection for better control on every surface
- Virtually dust-free when used with a compatible Hilti vacuum cleaner
- Adjustable dust hood for grinding edges and corners
Applications
- Surface grinding on concrete walls, joints and formwork
- Surface finishing of concrete walls