SID 6-22 Cordless impact driver
New productItem #r13275512
Power-class cordless impact driver with high-speed brushless motor and precise handling to help you save time on high-volume fastening jobs (Nuron battery platform)
- Chuck type: 1/4" hexagonal click-in
- Feature: LED light ring around the chuck
- No load RPM: gear 1: 1800 rpm; gear 2: 2700 rpm; gear 3: 3600 rpm
Features
- Uncompromising speed – the 3600 rpm brushless motor and rapid trigger response help you save time on every single fastening
- Longer battery run time – smart, efficient Nuron 22V batteries work with the brushless motor to deliver our longest ever working time per charge from a cordless impact driver
- Extra-compact size – at just 137 mm from front to back, this is the ideal cordless impact driver when you need power in tight spaces
- LED light ring around the chuck – for a clearer, glare-free view of your work area
- Ergonomic grip – textured and contoured for more comfortable control during long periods of use, or when working overhead
Applications
- Fastening jobs where a minimized time-per-fastening is essential – such as metal deck, stud framing, HVAC, formwork, prefab and glazing
- Self-drilling screws – optimized for drilling through metal, then driving threads to completion
- Wood screws – high-speed cordless impact driver for attaching wood to wood
- Masonry screws – three gears so torque can be reduced for masonry screws such as HRD
- Drilling in wood with spade bits such as WDB-S (max. diameter 25 mm)