SIW 4AT-22 ½” Cordless impact wrench
New productItem #r13275514
Compact-class cordless impact wrench with the ultimate balance of power and handling (Nuron battery platform)
- Anvil type: 1/2" detent pin
- Maximum torque: 90 Nm (1); 135 Nm (2); 213 Nm (3)
- Nut busting torque: 338 Nm
Features
- The ideal cordless impact wrench for non-structural fastening, such as MEP supports and handrails
- Longer tool lifetime – brushless motor means the impact wrench lasts longer and gets more work done per charge
- Automate precise torquing – add the optional SI-AT-22 Adaptive Torque Module to save time when installing compatible anchors in line with approvals
- Faster anchor setting with more control – three speed settings and improved LED light
- On the Nuron battery platform – cordless impact wrenches without compromise thanks to longer-lasting batteries, time-saving accessories and a range of services to keep you productive, today and tomorrow
Applications
- Bolting steel – such as for handrails, racking and machinery (M8-M16 diameter)
- Setting HUS anchors in concrete – such as for baseplates, formwork props, handrails and temporary fixtures (6-8 mm diameter)
- Lag bolting in wood – such as for wooden roofs or temporary structures (8-10 mm diameter)
- Setting wedge anchors in concrete (M8-M16 diameter)
- Driving screws into 8 mm and 10 mm HRD frame anchors in masonry and concrete