SIW 8-22 ½” Cordless impact wrench
New productItem #r13275521
Ultimate-class, high-torque cordless impact wrench with 1/2" friction ring anvil for structural bolting and anchoring (Nuron battery platform)
- Anvil type: 1/2" friction ring
- Maximum torque: 600 Nm (1); 1000 Nm (2)
- Nut busting torque: 1650 Nm
Features
- Uncompromised cordless power – heavy-duty ½” cordless impact wrench offers higher torque and greater productivity, capable of structural bolting in anchors up to M24
- Durable build – brushless motor and friction ring anvil contribute to the extreme longevity of our cordless impact wrenches
- Faster anchor setting with more control – two speed settings and improved LED light so you can set HUS concrete anchors faster, and maintain better control when working with smaller bolts
- Exceptional ergonomics – slimmer, 45 mm shorter and 0.5 kg lighter than the SIW 9-A22, helping to make your work more comfortable when bolting and anchoring all day
- On the Nuron battery platform – cordless impact wrenches without compromise thanks to longer-lasting batteries, time-saving accessories and a range of services to keep you productive, today and tomorrow
Applications
- Bolting steel – such as for primary and secondary steel structures, handrails, racking and machinery (M12-M24 diameter)
- Setting HUS anchors in concrete – such as for baseplates, formwork props, handrails and temporary fixtures (10-14 mm diameter)
- Lag bolting in wood – such as for primary and secondary wood structures, wooden roofs or temporary structures (12-20 mm diameter)
- Bolting steel – structural steel connections, pipe flanges, equipment, A325 bolts (1/2” to 15/16” diameter)
- Setting HUS anchors in concrete – such as for baseplates, formwork props, handrails and temporary fixtures (1/2” to 3/4” diameter)