SID 4-22 Cordless impact driver
New productItem #r17513881
Compact brushless impact driver optimized for more reliable and efficient non-structural fastening in wood and metal (Nuron battery platform)
- Chuck type: 1/4" hexagonal click-in
- Feature: LED light around the chuck
- No load RPM: gear 1: 3000 rpm
Features
- Economical alternative to the SID 6-22 – SID 4-22 is Hilti’s recommended cordless impact driver if you don’t need to set hundreds of screws per day
- Extra-compact size – at just 134 mm from front to back, this is the ideal impact driver when you need to work in tight spaces
- LED lights around the chuck – four built-in lights for a clearer, glare-free view of your work area
- Ergonomic grip – textured and contoured for more comfortable control, even when working in awkward positions
- Built to last – 1/4" hex click-in chuck, re-engineered gearing, motor cooling and sealed electronics make this our most durable impact driver to date
Applications
- Smaller fastening jobs where time-per-fastening is not your biggest concern – such as formwork, prefab and glazing
- Self-drilling screws – optimized for drilling through metal, then driving threads to completion
- Wood screws – agile cordless impact driver for attaching wood to wood
- Masonry screws – three gears so torque can be reduced for masonry screws such as HRD
- Drilling in wood with spade bits such as WDB-S (max. diameter 25 mm)