New to Hilti Online?See your customized prices and shop 24/7Register now
Hilti

Features & Applications

Features
  • Compatible with the Hilti SI-AT-A22 Adaptive Torque module for more controlled fastenings – helps to avoid over- or under-torque. Also compatible with Hilti stud anchors, cast-in anchors, installation systems and other controlled bolting applications
  • Faster concrete screw anchor setting from a more compact tool, thanks to the combination of brushless motor and next-generation Nuron batteries
  • More durable build – the brushless motor and friction ring anvil contribute to the longevity of our cordless impact wrenches
  • Faster anchor setting with more control – two speed settings and an improved LED light mean you can set larger fasteners more quickly and precisely
  • More comfortable to use – slimmer, 52 mm shorter and 0.4 kg lighter than its predecessor, helping to delay fatigue when bolting and anchoring all day
Applications
  • Setting HUS screw anchors in concrete for baseplates, formwork props, handrails and temporary fixtures (8-16 mm diameter)
  • Setting Hilti stud anchors in concrete with Adaptive Torque module (M10-M24)
  • Bolting steel for primary and secondary steel structures, handrails, racking and machinery (M10-M20)
  • Lag bolting in wood for primary and secondary wood structures, wood roofs or temporary structures (8-16 mm diameter)
  • Setting Hilti MT installation system more quickly and safely with Adaptive Torque module

Product Variants & Sets

Technical Data

Documents & Videos