SIW 4R-22 3/8” Right-angle impact wrench
New productItem #r18393540
Compact, cordless right-angled impact wrench for reaching tough to access applications
- Anvil type: 3/8" anvil
- Maximum torque: 37 Nm (1); 106 Nm (2)
- Full hammering frequency: 3800 impacts/minute
Features
- Access to hard to reach spaces where other tools won’t fit
- Reach even further into confined spaces with the longer grip and in-line battery interface
- Robust 3/8” anvil with friction ring for quick and easy socket changes
- Built to last thanks to the more efficient brushless motor, more powerful motor cooling and sealed electronics
- Strong LED light provides more powerful illumination of the work area
Applications
- Bolting steel – such as for handrails, racking and machinery (M8-M10 diameter)
- Setting HUS anchors in concrete – such as for handrails and temporary fixtures (diameter 6 mm)
- Driving screws into 8 mm and 10 mm HRD frame anchors in masonry and concrete
- Metal bolting in steel – such as handrails, racking and machinery