SIW 10-22 ¾” high-torque cordless impact wrench
New productItem #r18618840
Ultimate-class, high-torque cordless impact wrench with ¾” anvil and friction ring for heavy bolting and anchoring
- Anvil type: 3/4" through hole with friction ring
- Maximum torque: 850 Nm (1); 1600 Nm (2)
- Nut busting torque: 2000 Nm
Features
- Advanced cordless performance – heavy-duty cordless impact wrench offers higher torque and greater power in a more compact body
- Designed to last – robust brushless motor and ¾” anvil contribute to the durability and consistent performance of our cordless impact wrenches
- More productivity and control – two speed settings and brighter LED light so you can transition easily from heavy to lighter-duty applications
- Less vibration for more user comfort – lower tool vibration enables longer periods of work without user fatigue
- On the Nuron battery platform – cordless tools without compromise, thanks to longer-lasting batteries, time-saving accessories and a range of services to keep you productive, today and tomorrow
Applications
- Bolting steel for primary and secondary steel structures, handrails, racking and machinery (up to M30 diameter high-tensile bolts)
- Loosening large rusty bolts for maintenance, operation and repair work
- Setting large diameter HUS anchors in concrete for baseplates, formwork props, handrails and temporary fixtures (10-16 mm diameter)
- Lag bolting in wood for primary and secondary wood structures, wooden roofs or temporary structures (12-20 mm diameter)
- Bolting structural steel connections, pipe flanges, equipment, 1/2”to 1 1/8” diameter structural bolts