SIW 9-A22 3/4" Cordless impact wrench
New productItem #r4838535
Ultimate-class 22V high-torque impact wrench with 3/4" through hole anvil for bolting and anchoring
- Anvil type: 3/4" through hole
- Maximum torque: 800 Nm (1)
- Nut busting torque: 875 Nm
Features
- Robust metal gearbox housing for demanding jobsite conditions
- High-strength steel 3/4" square anvil drive with thru-hole retention for long lifetime
- Durable and user-friendly E-spring lets you fit impact sockets in one step
- Low vibration values due to double-hammer gearbox allow long periods of productive work
- Centered balance point for precise handling in all working directions
Applications
- Tightening and releasing M16 to M24 nuts and bolts
- Tightening and releasing 5/8" to 1" nuts and bolts
- Assembling steel profiles, formwork, timber or precast concrete components
- Pre-tightening bolts on the flanges of large-diameter pipes
- Pre-tightening nuts and bolts up to 1-1/4"