Cordless tower light SL 10-22
New productItem #r18584879
Powerful tower light with 360° light coverage for cordless, indoor jobsite illumination
- Brightness: 6500 lm
- Lux: 1150 lx @ 1 m
- Weight: 9.45 kg
Features
- Higher efficiency 6500 lm light - illuminate larger areas for up to an entire working day with no need for external power source
- Easily shift to a power supply thanks to the AC interface
- Shadow-free illumination - tower extension of up to 2.1m provides 360° light coverage
- Easier setup - two extension steps with quicker release mechanism makes the lamp easier to assemble, and the intuitive grip and shoulder strap allow for easier carrying
- More stable footing - wider, three-legged design with a lower center of gravity helps the lamp remain more stable whatever the jobsite environment
Applications
- 360° illumination for visibility across walls, floors and ceilings
- IP55 rating for outdoor use at dawn, dusk or nighttime
- Tall enough to provide light across larger work areas without shining directly into users’ eyes
- Easier storage and transportation