Nuron
KCF 4-22 Cordless jobsite fan
Powerful jobsite fan with all-day battery life, rotating head, and hanging hooks for cooling and ventilating working areas (Nuron battery platform)
- Operating time: B 22-170: 6.3 hrs (100%)
- Weight: 3.4 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 1,204.00 ILS
Technical Data
Operating time
B 22-170: 6.3 hrs (100%)
Weight
3.4 kg
Documents
Features & Applications
Features
- Powerful airflow – Over 1000 m³/h of airflow help to keep you and your team comfortable and productive during hot workdays
- Powerful airflow – 650 CFM of airflow help to keep you and your team comfortable and productive during hot workdays
- All day battery life – pair with Nuron batteries for all day use, even at maximum fan speed (with B22-170 batteries and above)
- Fully adjustable – bring air circulation wherever you need it with adjustable head and variable speed control
- Compact and portable – top handle for easy transport and mounting hooks to hang the fan from pipe, rebar, strut, and more
Applications
- Air circulation and ventilation
- Drying materials (eg. paint)
- Cooling down working conditions in hot or confined areas
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.