TE 6-CL Rotary hammer
New productItem #r12818102
Powerful D-grip SDS Plus (TE-C) rotary hammer drill with chipping function
- Weight according to EPTA-Procedure 01/2003 without battery: 3.38 kg
- Optimum Hammer drilling range: 6 - 16 mm
- Single impact energy: 2.3 J
Features
- Built for speed and longevity – re-engineered to deliver higher drilling performance from an even more reliable, longer-lasting rotary hammer
- Consistent power output – the 8.5 Amp motor delivers the performance you need to get demanding drilling jobs done faster, even if the power supply fluctuates
- Powerful chiseling performance – with easy adjustment of chisel positioning
- Multi-mode SDS Plus rotary hammer – for hammer drilling, rotary-only drilling and chiseling
- Rapid maintenance – power cords or carbon brushes can be replaced with minimal downtime
Applications
- Drilling and hammer drilling in concrete, masonry and stone
- Drilling anchor holes and formwork assembling
- Concrete chiseling and slag removal
- Chiseling of small channel openings into concrete and masonry
- Precision chiseling in masonry