TE 6-22 Cordless rotary hammer
New productItem #r13250305
Versatile SDS Plus cordless rotary hammer with wide drilling range, chipping function and quick-change chuck (Nuron battery platform)
- Weight according to EPTA-Procedure 01/2003 without battery: 2.84 kg
- Optimum Hammer drilling range: 6 - 18 mm
- Single impact energy: 2.6 J
Customers also searched for rotary hammer or TE 6
Features
- Performance, versatility and ergonomics in one – the TE 6-22 cordless rotary hammer has a wide drilling range, chiseling function and more comfort for all-day use
- Helps reduce fatigue – now even lighter, helping you power through larger concrete drilling jobs
- Improved handling – better tool balance and contoured grips so you can drill, chip or drive more comfortably in any position
- Comprehensive safety features – includes Active Torque Control (ATC) to better protect you from uncontrolled spinning if the bit sticks
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
Applications
- Drilling and hammer drilling in concrete and masonry
- Virtually dust-free drilling (TE DRS-4/6 on-board dust removal system or TE DRS-C vacuum cleaner connector required)
- Light-duty chiseling – such as tile scraping, channel cleaning or surface correction
- Occasional drilling in wood and steel (with optional quick-release chuck)
- Setting anchors and drop-in anchors (with optional TE-C bit holder)