TE 4-A22 Cordless rotary hammer
New productItem #r3159232
Compact D-grip 22V cordless rotary hammer with superior handling in serial applications
- Weight according to EPTA-Procedure 01/2003 without battery: 3.3 kg
- Optimum Hammer drilling range: 5 - 12 mm
- Single impact energy: 2 J
Features
- Ergonomically designed D-grip for comfortable use over long periods
- Robustly built and engineered specifically for high-performance cordless drilling
- Excellent performance-to-weight ratio, with a compact design
- Virtually dustless drilling when used with the DRS-4-A dust removal system
- Electronic switch for precise drilling
Applications
- Drilling and hammer drilling in concrete and masonry
- Occasional drilling in wood and steel with optional chuck adapter
- Screwdriving using the special bit holder with TE-C (SDS Plus) connection end
- Drilling in concrete in clean areas using the integrated dust removal system (DRS-4-A)