TE 50-AVR Rotary hammer
New productItem #r4902202
Our most compact SDS Max (TE-Y) rotary hammer for lightweight comfort and control while drilling or chiseling in concrete, stone, and masonry
- Weight according to EPTA-Procedure 01/2003 without battery: 6.1 kg
- Single impact energy: 6 J
- Rated current: 5.8 A
Features
- Exceptionally light and versatile SDS Max (TE-Y) rotary hammer
- Low contact pressure for high user comfort
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Optional DRS-Y dust removal system collects up to 95% of dust
- Detachable supply cord for quicker and easier replacement of damaged/broken cords on the jobsite
Applications
- Hammer drilling in concrete, masonry and natural stone (possible diameter range 12-55 mm, recommended diameter range 16-32 mm)
- Light to medium-duty chiselling in masonry and concrete
- Drilling penetrations mainly in masonry using percussion core bits (possible diameter range 45-150 mm, recommended diameter range up to 82 mm)
- Hammer drilling in concrete, masonry and natural stone (possible diameter range 1/2"- 2", recommended diameter range 5/8" - 1 1/4")
- Drilling penetrations mainly in masonry using percussion core bits (possible diameter range 1 3/4"- 5 15/16", recommended diameter range up to 3 1/4" )