TE 3-M Rotary hammer
New productItem #r5269167
Powerful pistol-grip, triple-mode, multi-purpose SDS Plus (TE-C) rotary hammer with chipping function
- Weight according to EPTA-Procedure 01/2003 without battery: 3.1 kg
- Optimum Hammer drilling range: 6 - 16 mm
- Single impact energy: 2.5 J
Features
- Triple-mode SDS Plus (TE-C) rotary hammer – for hammer drilling, rotary-only drilling and chiseling
- 850W motor provides high performance and overload protection
- Quick-change TE-C Click chuck and user-friendly selector switch for high working convenience
- 360° side handle with quick-set depth gauge – easily adjustable for a firm grip in any position, even in tight spaces
- Electronic switch for precise hole-starting
Applications
- Drilling and hammer drilling in concrete and masonry
- Corrective chiseling and light channel chasing in concrete and masonry
- Occasional drilling in wood and steel with the optional quick-release chuck
- Cutting socket recesses in masonry
- Driving screws using optional bit holders

Lifetime Service
No costs whatsoever for up to 2 years from date of purchase.