SC 30WR-22 Cordless circular saw
New productItem #r13250366
Cordless circular saw with extreme cutting depth range for precise cuts up to 70 mm│2-5/8" depth (Nuron battery platform)
- Max. cutting depth: 70 mm
- Blade diameter: 190 mm
- Base material: Wood
Features
- Tripled cutting speed – new brushless motor cuts faster than any previous Hilti cordless circular saw
- Doubled run time per charge – Nuron battery technology and brushless motor deliver our longest working time yet
- Maximum cutting depth – cut through three 22 mm wood boards in one go
- Virtually dust-free cutting – includes rotatable dust port to connect the cordless circular saw to a vacuum cleaner
- Designed for more precise, comfortable use – ergonomic grips, LED light for a clear view of the cutting line and guiderail compatibility help make precise cuts quicker and easier
Applications
- Straight, accurate cuts up to 70 mm depth
- Bevel cuts at 45° in materials up to 51 mm, or at 50° up to 45 mm thickness
- Cutting wood/wood-based board – such as formwork, plywood, planks, OSB and battens
- Cross and rip cuts through wood or plastic
- Trimming interior finishing board – such as drywall and sandwich boards