SB 6-22 Deep cut band saw
New productItem #r17416897
Deep cut dual trigger band saw for precise, low-noise and virtually spark-free cuts through metal up to 127 mm│5” cutting depth (Nuron battery platform)
- Base material: Metal, Stainless steel, Cast iron, Aluminium, Carbon steel
- Blade Dimensions (LxWxH): 1140 x 12.4 x 0.5 mm
- Maximum cutting capacity: 127 mm
Features
- Deep cut band saw with advanced safety features – the extra cutting depth gives you a portable solution for even more metal/plastic sawing tasks, while the dual trigger design requires two-handed operation to better avoid accidents
- Cut in any conditions – with virtually no sparks, debris and noise, portable deep cut band saws give you a safer way to cut in occupied buildings or other sensitive environments
- High performance, low maintenance – the brushless motor delivers long-lasting power, while the keyless adjustable cutting shoe keeps you in control when slicing through larger objects
- Five speeds for efficiency and comfort – cut metal pipe, strut, threaded rod, or conduit with Hilti’s wide variety of easy-to-change, high quality band saw blades
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries, energy-saving blades and a range of services to keep you more productive, today and tomorrow
Applications
- Cutting metal strut, pipes and threaded rod (max. cutting depth 127 mm)
- Cutting MI, MT and Mekano® modular girders
- Cutting plastic pipes
- Cutting metal strut, pipes and threaded rod (max. cutting depth 5”)
- Cutting 4.5” metal pipes