SC 6WL-22 Cordless Circular Saw for wood
New productItem #r18202479
Cordless circular saw for wood cutting up to 60 mm | 2-3/8" with a faster 165 mm | 6-1/2" diameter universal wood saw blade
- Max. cutting depth: 60 mm
- Blade diameter: 165 mm
- Base material: Chipboard, Drywall, Fibre board, Fibre cement board, Gypsum, Gypsum board, Gypsum fiber, Hardwood (beech, oak etc.), High pressure laminate, Laminated board, Plastic, Plexiglass, Plywood, Softwood (fir, pine etc.), Wood, Wood composites, Wood core plywood
Features
- Longer battery reach - the combination of the brushless motor and the universal wood blade provide less downtime and more productivity per charge
- Faster cutting speed - the brushless motor combined with a 165 mm universal wood blade result in increased cutting speed
- Increased dust capture rate – exposure to harmful fine dust is reduced thanks to the new dust channel
- 60 mm cutting depth covers most of the applications you need
- Designed for more efficient, accurate cutting – the ergonomic design, compact shape and light weight help you make straight, accurate cuts faster
Applications
- Cutting formwork boards, OSB, plywood, chipboard, plastics, rafters, and battens
- Faster, straighter cuts up to 60 mm depth in wood and other board
- Interior finishing – cutting plasterboard, MDF and HDF
- Trimming and fitting wood and sheet materials
- Ripping and crosscutting as well as bevel and miter cuts