Cordless oscillating multitool SMT 6-22
New productItem #r18651651
Powerful cordless multitool with a StarlockMax interface, AVR and an oscillating angle of 4°
- Base material: Drywall, Wood, Mortar, Paint, Wood with nails, Softwood (fir, pine etc.), Cement, Metal, PVC, Timber
- No load RPM: gear 1: 20000 rpm
- Triaxial vibration value for cutting board (ah,B): 2.5 m/s²
Features
- Easier to change inserts - Starlock Max compatible interface for a safer and more convenient tool-free insert change
- Wide range of inserts available – cover the most needed applications on a jobsite
- Brushless motor for more durability and better performance
- Bigger oscillating angle of up to 4° - cover a wider area of material in less time
- Decoupled head with AVR for increased user comfort
Applications
- Plunge cuts and cut-outs in wood, drywall and plasterboard
- Metal and PVC pipe cutting
- Renovation work such as removing tiles, grout, nails, glue and paint
- Wood cutting and sanding (mainly trimming and small adjustments)
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction SMT 6-22 (01), Chinese (traditional), Italian, German, Turkish, Russia, Swedish, Ukrainian, Arabic, French, Portuguese, Spanish, Norwegian, Finish, Polish, Lithuanian, Latvian, Korean, Slovakian, Japanese, Estonian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, [ 4.6 MB ]