WSJ 750-ET D-handle orbital jig saw
New productItem #r3074
750W orbital jig saw with top handle
- Rated input power: 750 W
- Handle: Loop handle
- Weight according to EPTA-Procedure 01/2003 without battery: 2.8 kg
Features
- Built to last longer and work reliably during heavy, daily use on jobsite
- 750W for improved cutting performance, even under tough conditions
- Universal jig saw for all applications, with a tailored range of saw blades
- Clamping and guide system enables very quiet operation and accurate control of the saw blade
- Longer blade stroke (28 mm) – capable of cutting much faster and through thicker or denser materials
Applications
- Wood and wood composites up to 120 mm
- Timber, wood with nails
- Metals and metal alloys
- Plastics
- Sandwich materials

Lifetime Service
No costs whatsoever for up to 2 years from date of purchase.
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.