WSR 1250-PE Reciprocating saw
New productItem #r3123
1250W heavy-duty demolition reciprocating saw featuring Smart Power for consistent performance and a keyless blade clamp
- Base material: Metal, Wood, Mineral
- Stroke length: 32 mm
- Stroke rate: 2700 strokes / minute
Features & Applications
Features & Applications
Features
- High power and performance
- For near-constant high cutting speed and long life under the toughest jobsite conditions
- Variable speed control trigger for optimized cutting in various materials
- Cuts at 2700 strokes per minute with 32 mm stroke length
- Keyless saw blade change system, blade reversal is possible
Applications
- General construction
- Cutting drywall, pipes, wood and other materials
- Carpentry
- Pallet renovation
- Cutting wood beams
Services
![Lifetime Service](/medias/sys_master/images/h79/heb/10048513245214.png)
Lifetime Service
No costs whatsoever for up to 2 years from date of purchase.
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
![Fleet Management](/medias/sys_master/images/h8e/h0f/10170284834846.jpg)
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.