SJT 6-A22 Cordless jig saw
New productItem #r5212959
Powerful 22V cordless jigsaw with barrel T-grip for curved cuts above or below the work surface
- Base material: Wood, Metal, Sandwich panel
- Stroke length: 28 mm
- Stroke rate: 3000 strokes / minute
Features & Applications
Features & Applications
Features
- Cutting performance similar to that of a corded jigsaw, covering even the most demanding applications in harder and thicker materials
- Compatible with all Hilti 22V Li-ion batteries
- Extremely slim grip for superior control and easy handling when working from above or below
- Keyless “push in, click” chuck for convenient blade changes
- LED light, dust blower and more reliable blade guidance provide a clear line of sight for precise cuts
Applications
- Cutting and trimming a wide variety of materials on the jobsite or in the fabrication shop
- Wood and wood composites up to 150 mm thick
- Wood with nails
- Metals and metal alloys
- Plastics