RT 6-22 Cordless rivet tool
New productItem #r13275486
Cordless rivet tool for rapid, low-effort cladding installation and metal fabrication using steel or aluminum rivets (Nuron battery platform)
- Rivet material: Aluminum, Steel, Stainless steel
- Nose piece sizes: 2.4 mm, 3.2 mm, 4.0 mm, 4.8/5.0 mm
- Stroke length: 25 mm
Features
- Ultimate versatility – 25 mm stroke length and 4 different nose piece sizes so you can fasten most common steel, aluminum and stainless steel rivets with the same cordless rivet tool
- Upgraded ergonomics – contoured grip and perfect tool balance help you avoid hand strain when riveting all day
- For riveting in any position – now includes retaining nose piece to prevent rivets from falling out when working downwards and an optional long nose cover is available to access tight spaces when needed
- Improved durability and practicality – jaws redesigned to better withstand intensive use, and an integrated nose piece holder has been added to the tool for convenience
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries and a range of services to keep you productive, today and tomorrow
Applications
- Installing ventilated façades – riveting suitable panel substructure profiles to brackets
- Fastening roofing and cladding
- Steel/metal fabrication – such as gutters, railings, fences and chimneys
- Fastening elevator separators, ID plates, window frames and electrical cabinets
- Fastening HVAC installations using rivets