Nail magazine X-M40 B4 packed
New productItem #2431819
Nail magazines to equip BX 4 cordless nailers for fastening with collated nails
Features
- Allows for a range of different nail lengths and number of nails
- Easy attachment to fastening tool
Applications
- Nail magazines to equip BX 4 nailers for fastening with collated nails
- Auto-feeds strips of 30 or 40 collated nails into the BX 4
- The M30L magazine (#2431981) is mandatory when using X-C 32 B4 and X-C 39 B4
- The M30XL magazine (#2431818) is mandatory when using X-C 45 B4